??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES IKN-070T.38-G-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKN-070T.38-G-S4
VERF
Availability
Available
BC
Order code
BES02RU
TC
Artikelbezeichnung
BES IKN-070T.38-G-S4
PX
Product view
42535_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.725 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 110 x 110 x 43 mm, Style Housing = 110x110x43, Installation = non-flush, Range = 70 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 50 Hz, Housing material = PBT, Material sensing surface = PBT, Connection = Connector, Operating voltage Ub = 10...55 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions